HUBBELL CANADA
Image of RM2005PB010 Linkosity, Male Receptacle, 20A 5W

Linkosity, Male Receptacle, 20A 5W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM2005PB010

Linkosity, Male Receptacle, 20A 5W

Linkosity20A 5W

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM2005PB010

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

5-Pole

UPC

783585409481

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Type

Copper

Number of Conductors

5

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

5-Pole

Logistics

Carton Quantity

50