HUBBELL CANADA
Image of RM2304PA001 Linkosity, Male Receptacle, 20A Single, 4P, 1'

Linkosity, Male Receptacle, 20A Single, 4P, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM2304PA001

Linkosity, Male Receptacle, 20A Single, 4P, 1'

  • Linkosity20A Single
  • 4P
  • 1'

Super Neutral and IG

General

Application

Power and Control Integration

Catalog Number

RM2304PA001

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

4-Pole

UPC

783585524108

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

4-Pole

Logistics

Carton Quantity

50