
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PN1005PE005
Color
EU RoHS Indicator
Yes
Insulation
Item Type
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585128177
Outside Diameter
0.75
Amperage Rating
10 A
Voltage Rating
600V kV
Conductor Type
Copper
Number of Conductors
5-Pole
Strands
Multi
EU RoHS Indicator
Yes
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
10