HUBBELL CANADA
Image of PH3004PA002 Linkosity, Male/Female Cable, 30A 4W, 10'

Linkosity, Male/Female Cable, 30A 4W, 10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH3004PA002

Linkosity, Male/Female Cable, 30A 4W, 10'

  • Linkosity30A 4W
  • 10'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Cable Length

2 ft

Catalog Number

PH3004PA002

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Number Of Poles

3-Pole

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585093048

Dimensions

Cable Length

2 ft

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

600 V

Conductor Related

Conductor Type

Copper

Number Of Wires

4-Wire

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

5