HUBBELL CANADA
Image of PH3004PA001 Linkosity, Male/Female Cable, 30A 5'

Linkosity, Male/Female Cable, 30A 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH3004PA001

Linkosity Male/Female Cable, 30A 5'

Linkosity30A 5'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Cable Length

1 ft

Catalog Number

PH3004PA001

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Number Of Poles

3-Pole

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524283

Dimensions

Cable Length

1 ft

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

600 V

Conductor Related

Conductor Type

Copper

Number Of Wires

4-Wire

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10