HUBBELL CANADA
Image of RFR303PE005 Linkosity, Receptacle 3A, 3P, 5'

Linkosity, Receptacle 3A, 3P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RFR303PE005

Linkosity, Receptacle 3A, 3P, 5'

  • Linkosity
  • Receptacle 3A
  • 3P
  • 5'

All Blue Wires

General

Application

Power and Control Integration

Catalog Number

RFR303PE005

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

3-Pole

UPC

783585505138

Electrical Ratings

Amperage Rating

3 A

Voltage Rating

600V Max kV

Wattage

1800

Conductor Related

Conductor Type

Copper

Number of Conductors

3

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

50