HUBBELL CANADA
Image of PF3004PA015S Linkosity, Single Ended Cable, 30 4W, 30'

Linkosity, Single Ended Cable, 30 4W, 30'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF3004PA015S

Linkosity, Single Ended Cable, 30 4W, 30'

  • Linkosity
  • Single Ended Cable
  • 30 4W
  • 30'

Green/Yellow/Black Wires, Stainless Steel Version

General

Application

Quick Connect/Disconnect Signal and Control

Cable Length

15 ft

Catalog Number

PF3004PA015S

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Number Of Poles

3-Pole

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585184838

Dimensions

Cable Length

15 ft

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

600 V

Conductor Related

Conductor Type

Copper

Number Of Wires

4-Wire

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10