HUBBELL CANADA
Image of FC7590 Liquid-Tight Flexible Metallic Conduit Grip, Connector, 90 Degree Male, 3/4"

Liquid-Tight Flexible Metallic Conduit Grip, Connector, 90 Degree Male, 3/4"

Brand: Bryant

Catalog ID: FC7590

Liquid-Tight Flexible Metallic Conduit Grip, Connector, 90 Degree Male, 3/4"

  • 90 Degree Male
  • 3/4"

Insulated

General

Application

90 Degree Male

Catalog Number

FC7590

EU RoHS Indicator

No

Material

Steel Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Between Enclosure and Conduit

Series

Liquidtight Conduit

Style

For Metal & Non-Metallic PolyTuff I

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Type

90 Degree With Male Fitting

UPC

781786241244

Dimensions

Conduit Trade Size

3/4 in

Electrical Ratings

Connectivity

Cap Nut

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Suitable for use in hazardous locations per Class 1 Div 2, Class II Div 1 & 2, Class III Div 1 & 2

Operational

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Logistics

Carton Quantity

10