HUBBELL CANADA
Image of LN125GL LN125GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 1-1/4" NPT
Coming Soon

LN125GL - Grounding Locknut Steel with #14-#4 Lay-In Ground Lug 1-1/4" NPT

Brand: Killark

Catalog ID: LN125GL

Grounding Locknut Steel with #14-#4 Lay-In Ground Lug

General

Catalog Number

LN125GL

Color

Silver

Finish Type

Natural

Material

Steel

Series

LN

Type

Locknut

UPC

805035055267

Dimensions

Hub Size

1-1/4

Logistics

Carton Quantity

20