
Brand: Killark
Catalog ID: LNZ10-250NPT
Heavy duty locknuts manufactured in brass (standard).
Application
Secures a cable gland in position at the equipment.
Catalog Number
LNZ10-250NPT
Color
Brass
EU RoHS Indicator
Contact Manufacturer
Material
Brass
Series
LNZ
Type
Locknut
UPC
783936409948
Dimensions
4 in x 4 in x 1 in
Gross Weight with Packaging
0.25
Height
1 in
Hub Size
2-1/2"
Length
4 in
Width
4 in
EU RoHS Indicator
Contact Manufacturer