HUBBELL CANADA
Image of SS309S LO-CON Series, Plate, 1.40" Opening, Stainless Steel

LO-CON Series, Plate, 1.40" Opening, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS309S

LO-CON Series, Above Floor Single Service Pedestal Plate, 1.40" Opening

  • LO-CON Series1.40" Opening
  • Stainless Steel

Standard Product

General

Catalog Number

SS309S

Color

EU RoHS Indicator

Yes

Finish Type

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Mounting Hardware

Included

Specifications

  • Pedestal Item - Metallic Lo-Con Plates
  • Pedestal Plate Type - Lo-Con 1.40" Single Plate
  • Pedestal Type - Metallic Lo-Con

Style

Pedestal Plates

UPC

783585136509

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

200