HUBBELL CANADA
Image of SS309B LO-CON Series, Plate, Blank, Stainless Steel

LO-CON Series, Plate, Blank, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS309B

LO-CON Series, Above Floor Single Service Pedestal,, Plate, Blank, Stainless Steel

  • LO-CON SeriesBlank
  • Stainless Steel

Standard Product

General

Catalog Number

SS309B

Color

Stainless Steel

EU RoHS Indicator

Yes

Finish Type

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Mounting Hardware

Included

Specifications

  • Pedestal Item - Metallic Lo-Con Plates
  • Pedestal Plate Type - Lo-Con Blank Plate
  • Pedestal Type - Metallic Lo-Con

Style

Pedestal Plates

UPC

783585136202

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

30

Pallet Quantity

11400