HUBBELL CANADA
Image of 72002BSR Locking Devices, Accessories, Connector Boot Sealing Ring, For 20A and 30A, Yellow
Discontinued

Locking Devices, Accessories, Connector Boot Sealing Ring, For 20A and 30A, Yellow

Brand: Bryant

Catalog ID: 72002BSR

Locking Devices, Accessories, Connector Boot Sealing Ring, For 20A and 30A, Yellow

  • Connector Boot Sealing Ring
  • For 20A and 30A
  • Yellow

Corrosion Resistant

General

Application

Heavy Duty Industrial

Catalog Number

72002BSR

Color

Black

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

Style

Sealing Cap For 72002 Series Connector Boots

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Weatherproof Boot

UPC

781786133570

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10