HUBBELL CANADA
Image of 72002BC Locking Devices, Accessories, Long Weatherproofing Boot, For 20A and 30A, Yellow

Locking Devices, Accessories, Long Weatherproofing Boot, For 20A and 30A, Yellow

Brand: Bryant

Catalog ID: 72002BC

Locking Devices, Accessories, Long Weatherproofing Boot, For 20A and 30A, Yellow

  • Long Weatherproofing Boot
  • For 20A and 30A
  • Yellow

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

72002BC

Color

EU RoHS Indicator

Yes

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

Style

For 20 & 30A Nylon Locking Connectors

Type

Weatherproof Boot

UPC

781786133563

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

30

Pallet Quantity

1620