HUBBELL CANADA
Image of 72002BP Locking Devices, Accessories, Short Weatherproofing Boot, For 20A and 30A, Yellow

Locking Devices, Accessories, Short Weatherproofing Boot, For 20A and 30A, Yellow

Brand: Bryant

Catalog ID: 72002BP

Locking Devices, Accessories, Short Weatherproofing Boot, For 20A and 30A, Yellow

  • Short Weatherproofing Boot
  • For 20A and 30A
  • Yellow

Standard Product

General

Application

20 and 30A Plug Weatherproofing Boot

Catalog Number

72002BP

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

For 20 & 30A Nylon Locking Plugs

Type

Weatherproof Boot

UPC

781786133556

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

30

Pallet Quantity

1620