HUBBELL CANADA
Image of 7717B Locking Devices, Accessories, Weatherproof Boot, Nylon Connector Body, For 50A Black

Locking Devices, Accessories, Weatherproof Boot, Nylon Connector Body, For 50A Black

Brand: Bryant

Catalog ID: 7717B

Locking Devices, Accessories, Weatherproof Boot, Nylon Connector Body, For 50A Black

  • Weatherproof Boot
  • Nylon Connector Body
  • For 50A Black

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

7717B

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

Style

For 50A Locking Plugs

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Weatherproof Boot

UPC

781786337503

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10