HUBBELL CANADA
Image of 7595MB Locking Devices, Bryant Midget Locking, Industrial, Flanged Inlet, 15A 125V, 2-Pole 3-Wire Grounding, ML-2P, Screw Terminal, Black & White

Locking Devices, Bryant Midget Locking, Industrial, Flanged Inlet, 15A 125V, 2-Pole 3-Wire Grounding, ML-2P, Screw Terminal, Black & White

Brand: Bryant

Catalog ID: 7595MB

Locking Devices, Bryant Midget Locking, Industrial, Flanged Inlet, 15A 125V, 2-Pole 3-Wire Grounding, ML-2P, Screw Terminal, Black & White

  • Industrial
  • Flanged Inlet
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • ML-2P

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

7595MB

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Grounding

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786671409

Dimensions

Dimensions

2.06 in x 1.62 in x 1.17 in

Height

1.17 in

Length

2.06 in

Width

1.62 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Amperage Description

15 Amp

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

ML-2P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10