HUBBELL CANADA
Image of 7468N Locking Devices, Bryant Midget Locking, Industrial, Flanged Receptacle, 15A 125V, 2-Pole 2-Wire Non Grounding, ML-1R, Screw Terminal, Black

Locking Devices, Bryant Midget Locking, Industrial, Flanged Receptacle, 15A 125V, 2-Pole 2-Wire Non Grounding, ML-1R, Screw Terminal, Black

Brand: Bryant

Catalog ID: 7468N

Locking Devices, Bryant Midget Locking, Industrial, Flanged Receptacle, 15A 125V, 2-Pole 2-Wire Non Grounding, ML-1R, Screw Terminal, Black

  • Industrial
  • Flanged Receptacle
  • 15A 125V
  • 2-Pole 2-Wire Non Grounding
  • ML-1R

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7468N

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Non-Grounding

Type

Flanged Receptacle

UPC

781786638525

Dimensions

Dimensions

1.63 in x 1.38 in x 1.18 in

Height

1.18 in

Length

1.63 in

Width

1.38 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Amperage Description

15 Amp

Phase

Single Phase

Voltage Rating

125 V

Conductor Related

Number Of Wires

2-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

ML-1R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10