
Brand: Bryant
Catalog ID: 26418
Standard Product
Application
Heavy Duty Industrial
Catalog Number
26418
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
60A Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Grounding
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786584181
Dimensions
3.18 in x 3.18 in x 6.52 in
Display Size
Standard Sized Product
Height
6.52 in
Length
3.18 in
Width
3.18 in
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
60 Amp
Current Rating
60 A
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Conductor Range
#6 AWG to #4 AWG
Number of Conductors
4-Wire Grounding
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
5