HUBBELL CANADA
Image of 23005G Locking Devices, Bryant Power Interrupting, Industrial, Male Plug, 20A 125V/10A 250V DC 480V AC, Non-NEMA

Locking Devices, Bryant Power Interrupting, Industrial, Male Plug, 20A 125V/10A 250V DC 480V AC, Non-NEMA

Brand: Bryant

Catalog ID: 23005G

Locking Devices, Bryant Power Interrupting, Industrial, Male Plug, 20A 125V AC or DC, 10A 250V DC 480V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black/White

  • Molded-in male contacts are resistant to damage and provide a consistently positive connection
  • Insulated non-metallic housing enhances safety and abuse resistance
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependability
  • Three-piece clamp assembly provides maximum strain relief and protects against entry of moisture and dust

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

23005G

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Style

Grounding

Type

Plugs

UPC

781786618886

Dimensions

Dimensions

1.72 in x 1.72 in x 3.22 in

Height

3.22 in

Length

1.72 in

Width

1.72 in

Electrical Ratings

Amperage Rating

20A/10 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp/10 Amp

Phase

Single Phase

Voltage Rating

125 VAC/125 VDC/250 VDC/480 VDC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Cord Type

All Listed Portables

Number Of Poles

2-Pole

Logistics

Carton Quantity

20