
Brand: Bryant
Catalog ID: 21415
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
21415
Color
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Style
Grounding
Type
Plugs
UPC
781786618619
Dimensions
2.33 in x 2.33 in x 5.62 in
Height
5.62 in
Length
2.33 in
Width
2.33 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp /30 Amp
Phase
Three Phase
Voltage Rating
250 VDC/600 VAC
Number Of Wires
4-Wire
Wire Size
#10 AWG to #6 AWG
EU RoHS Indicator
No
Cord Type
All Listed Portables
Number Of Poles
3-Pole
Carton Quantity
10