
Brand: Bryant
Catalog ID: 26519
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
26519
Color
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Style
Grounding
Type
Plugs
UPC
781786574199
Dimensions
3.03 in x 4.65 in x 4.65 in
Height
4.65 in
Length
3.03 in
Width
4.65 in
Amperage Rating
60 A
Connectivity
Screw Terminals
Current Amperage Description
60 Amp
Phase
Multi Phase
Voltage Rating
600 VAC
Number Of Wires
5-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
No
Cord Type
All Listed Portables
Number Of Poles
4-Pole
Carton Quantity
5