
Brand: Bryant
Catalog ID: 20403
Produit standard
Application
Catalog Number
20403
Environmental Conditions
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Style
Grounding
Type
UPC
781786618473
Dimensions
3.28 in x 1.94 in x 1.75 in
Height
1.75 in
Length
3.28 in
Width
1.94 in
Amperage Rating
20A/30 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp /30 Amp
Phase
Single Phase
Voltage Rating
250 VDC/600 VAC
Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
EU RoHS Indicator
No
Number Of Poles
3-Pole
Carton Quantity
20