Brand: Bryant
Catalog ID: 25250
Receptacle with Aluminum FS/FD Plate
Application
Industrial Grade
Catalog Number
25250
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Style
Grounding
Type
Receptacle
UPC
781786683402
Dimensions
4.56 in x 2.84 in x 1.69 in
Height
1.69 in
Length
4.56 in
Width
2.84 in
Amperage Rating
20A/30 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp /30 Amp
Phase
Multi Phase
Voltage Rating
250 VDC/600 VAC
Number Of Wires
5-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
No
Number Of Poles
4-Pole
Carton Quantity
8