
Brand: Bryant
Catalog ID: 26410
Receptacle with Short Aluminum Housing and Lift Cover
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
26410
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Style
Grounding
Type
Receptacle
UPC
781786584105
Dimensions
4.62 in x 3.50 in x 3.57 in
Height
3.57 in
Length
4.62 in
Width
3.5 in
Amperage Rating
60 A
Connectivity
Terminal Screws
Current Amperage Description
60 Amp
Phase
Multi Phase
Voltage Rating
600 VAC
Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
No
Number Of Poles
3-Pole
Carton Quantity
5