HUBBELL CANADA
Image of 8809ER Locking Devices, Flanged Receptacle, 20A 250V, 2- Pole 2-Wire Non-Grounding, Non-NEMA, Black

Locking Devices, Flanged Receptacle, 20A 250V, 2- Pole 2-Wire Non-Grounding, Non-NEMA, Black

Brand: Bryant

Catalog ID: 8809ER

Locking Devices, Flanged Receptacle, 20A 250V, 2-Pole 2-Wire Non-Grounding, NEMA L2-20 , White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

8809ER

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Equipment Base

Type

Flanged Receptacle

UPC

781786630796

Dimensions

Dimensions

2.56 in x 2.56 in x 1.72 in

Height

1.72 in

Length

2.56 in

Width

2.56 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Amperage Description

20 Amp

Phase

Single Phase

Voltage Rating

250 V

Conductor Related

Number Of Wires

2-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

L2-20R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10