
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL20443
The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.
Auto Ejects Improperly Made Connection
Application
Heavy Duty Industrial
Catalog Number
HBL20443
Color
Red
EU RoHS Indicator
No
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Receptacle
UPC
783585017419
Dimensions
3.28 in x 1.94 in x 1.75 in
Height
1.75 in
Length
3.28 in
Weight
0.55 lb
Width
1.94 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
480 VAC
Number Of Wires
4-Wire
Wire Size
#10 AWG to #6 AWG
EU RoHS Indicator
No
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
3-Pole
Carton Quantity
20
Pallet Quantity
3060