
Brand: Bryant
Catalog ID: 7580GDR
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
7580GDR
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Duplex Receptacle
Type
Receptacle
UPC
781786002166
Dimensions
3.28 in x 1.38 in x 1.41 in
Height
1.41 in
Length
3.28 in
Width
1.38 in
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
No
Nema Rating
Non-NEMA
Number Of Poles
2-Pole
Carton Quantity
10