
Brand: Bryant
Catalog ID: 7580DR
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
7580DR
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Style
Duplex Receptacle
Type
Receptacle
UPC
781786002142
Dimensions
3.28 in x 1.38 in x 1.41 in
Height
1.41 in
Length
3.28 in
Width
1.38 in
Amperage Rating
10 A
Connectivity
Terminal Screws
Current Amperage Description
10 Amp
Phase
Single Phase
Voltage Rating
250 V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
No
Nema Rating
Non-NEMA
Number Of Poles
3-Pole
Carton Quantity
10