
Brand: Bryant
Catalog ID: 70615DR
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
70615DR
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Duplex Receptacle
Type
Receptacle
UPC
781786703506
Dimensions
3.28 in x 1.70 in x 1.17 in
Height
1.17 in
Length
3.28 in
Width
1.7 in
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Phase
Single Phase
Voltage Rating
250 V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
L6-15R
Standards - RoHS Compliance Status
CM
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
2080