HUBBELL CANADA
Image of 7414 Locking Devices, Industrial, Female Connector Body, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non- NEMA, ScrewTerminal

Locking Devices, Industrial, Female Connector Body, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non- NEMA, ScrewTerminal

Brand: Bryant

Catalog ID: 7414

Locking Devices, Industrial, Female Nylon Connector Body, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black and White

  • Female Nylon Connector Body
  • 20A 3-Phase Wye 120/208V AC
  • 4-Pole 4-Wire Non-Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

7414

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

Style

Internal Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786628380

Dimensions

Height

3.73 in

Length

2.11 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Voltage Rating

3 Phase Y 120/208 VAC

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

4-Wire Non-Grounding

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Number Of Poles

4-Pole

Logistics

Carton Quantity

10