HUBBELL CANADA
Image of FSL3NC Locking Devices, Industrial, Female Connector Body, 30A 3-Phase 120V AC, 400Hz, 3-Pole 4-Wire Grounding, FSL3R, Screw Terminal, Black and White

Locking Devices, Industrial, Female Connector Body, 30A 3-Phase 120V AC, 400Hz, 3-Pole 4-Wire Grounding, FSL3R, Screw Terminal, Black and White

Brand: Bryant

Catalog ID: FSL3NC

Locking Devices, Industrial, Female Connector Body, 30A 3-Phase 120V AC, 400Hz, 3-Pole 4-Wire Grounding, FSL3R, Screw Terminal, Black and White

  • Face and body feature alignment keys for easy assembly
  • Amperage, voltage and NEMA configuration imprinted on face for easy identification
  • Impact/chemical resistant, toughened nylon construction
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention
  • Designed, tested and approved for use on 400 Hz (400 cycles per second) circuits

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

FSL3NC

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Style

Internal Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786638297

Dimensions

Dimensions

2.13 in x 2.13 in x 3.90 in

Height

3.9 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Amperage Description

30 Amp 400 Hz

Voltage Rating

3 Phase Delta 120 V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

4-Wire Grounding

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

FSL3-R

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10