
Brand: Bryant
Catalog ID: 71230NC
Standard Product
Application
Heavy Duty Industrial
Catalog Number
71230NC
Color
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Style
Internal Cord Clamp
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786694392
Dimensions
2.13 in x 2.13 in x 3.90 in
Height
3.9 in
Length
2.13 in
Width
2.13 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Amperage Description
30 Amp
Voltage Rating
3 Phase 480 VAC
Conductor Range
#12 AWG to #8 AWG
Number of Conductors
3-Wire Non-Grounding
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
L12-30R
Standards - RoHS Compliance Status
CM
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
3-Pole
Carton Quantity
10