HUBBELL CANADA
Image of 7523 Locking Devices, Industrial, Flanged Inlet, 15A 125V, 2-Pole 2-Wire Non-Grounding, L1-15P, Screw Terminal, White

Locking Devices, Industrial, Flanged Inlet, 15A 125V, 2-Pole 2-Wire Non-Grounding, L1-15P, Screw Terminal, White

Brand: Bryant

Catalog ID: 7523

Locking Devices, Industrial, Flanged Inlet, 15A 125V, 2-Pole 2-Wire Non-Grounding, L1-15P, Screw Terminal, White

  • Flanged Inlet
  • 15A 125V
  • 2-Pole 2-Wire Non-Grounding
  • L1-15P
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

7523

Color

EU RoHS Indicator

No

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786629103

Dimensions

Dimensions

2.56 in x 2.19 in x 1.78 in

Height

1.78 in

Length

2.56 in

Width

2.19 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Amperage Description

15 Amp

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 V

Conductor Related

Number Of Wires

2-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

L1-15P

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10