HUBBELL CANADA
Image of 70615MB Locking Devices, Industrial, Flanged Inlet, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, White

Locking Devices, Industrial, Flanged Inlet, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, White

Brand: Bryant

Catalog ID: 70615MB

Locking Devices, Industrial, Flanged Inlet, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, White

  • Flanged Inlet
  • 15A 250V
  • 2-Pole 3-Wire Grounding
  • L6-15P
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

70615MB

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786704008

Dimensions

Dimensions

1.84 in x 2.50 in x 1.68 in

Height

1.68 in

Length

1.84 in

Width

2.5 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Amperage Description

15 Amp

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

250 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

L6-15P

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10