HUBBELL CANADA
Image of 71520MBWP Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, With Weatherproof Cover

Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, With Weatherproof Cover

Brand: Bryant

Catalog ID: 71520MBWP

Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, White, With Weatherproof Cover

  • Flanged Inlet
  • 20A 3-Phase Delta 250V AC
  • 3-Pole 4-Wire Grounding
  • L15-20P
  • Screw Terminal

Integral Weatherproofing Cover

General

Application

Extra Heavy Duty Industrial

Catalog Number

71520MBWP

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Style

Weatherprotective

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786695870

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

3 Phase 250 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

L15-20P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10