
Brand: Bryant
Catalog ID: 72220MB
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
72220MB
Color
White
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Style
Equipment Base
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786701861
Dimensions
3.06 in x 3.06 in x 2.03 in
Height
2.03 in
Length
3.06 in
Width
3.06 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp
Dielectric Strength
Withstands 3000V Minimum
Voltage Rating
3 Phase Y 277/480 VAC
Number Of Wires
5-Wire
Wire Size
#18 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
L22-20P
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Number Of Poles
4-Pole
Carton Quantity
10