HUBBELL CANADA
Image of 71920MB Locking Devices, Industrial, Flanged Inlet, 20A 3-PhaseWye 277/480V AC, 4-Pole 4-Wire Non-Grounding, L19-20P, Screw Terminal, White

Locking Devices, Industrial, Flanged Inlet, 20A 3-PhaseWye 277/480V AC, 4-Pole 4-Wire Non-Grounding, L19-20P, Screw Terminal, White

Brand: Bryant

Catalog ID: 71920MB

Locking Devices, Industrial, Flanged Inlet, 20A 3-PhaseWye 277/480V AC, 4-Pole 4-Wire Non-Grounding, L19-20P, Screw Terminal, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

71920MB

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786698963

Dimensions

Dimensions

3.06 in x 3.06 in x 2.03 in

Height

2.03 in

Length

3.06 in

Width

3.06 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Dielectric Strength

Withstands 3000V Minimum

Voltage Rating

3 Phase Y 277/480 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

L19-20P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

4-Pole

Logistics

Carton Quantity

10