HUBBELL CANADA
Image of 71430MB Locking Devices, Industrial, Flanged Inlet, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30P, Screw Terminal, White

Locking Devices, Industrial, Flanged Inlet, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30P, Screw Terminal, White

Brand: Bryant

Catalog ID: 71430MB

Locking Devices, Industrial, Flanged Inlet, 30A 125/250V AC, 3-Pole 4-Wire Grounding, L14-30P, Screw Terminal, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

71430MB

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786695368

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Amperage Description

30 Amp

Dielectric Strength

Withstands 3500V

Voltage Rating

125/250 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

L14-30P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10