
Brand: Bryant
Catalog ID: 71830MB
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
71830MB
Color
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Style
Equipment Base
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786698468
Dimensions
2.88 in x 2.88 in x 2.02 in
Height
2.02 in
Length
2.88 in
Width
2.88 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Amperage Description
30 Amp
Dielectric Strength
Withstands 3500V
Voltage Rating
3 Phase Y 120/208 VAC
Number Of Wires
4-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
L18-20P
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Number Of Poles
4-Pole
Carton Quantity
10