
Brand: Bryant
Catalog ID: 7526
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
7526
Color
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Equipment Base
Type
Flanged Receptacle
UPC
781786629127
Dimensions
2.56 in x 2.19 in x 1.78 in
Height
1.78 in
Length
2.56 in
Width
2.19 in
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
2-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
No
Nema Rating
L1-15R
Standards - RoHS Compliance Status
CM
Number Of Poles
2-Pole
Carton Quantity
10