HUBBELL CANADA
Image of 71020ER Locking Devices, Industrial, Flanged Receptacle, 20A 125/250V, 3-Pole 3-Wire Non-Grounding, L10-20R, Screw Terminal, White

Locking Devices, Industrial, Flanged Receptacle, 20A 125/250V, 3-Pole 3-Wire Non-Grounding, L10-20R, Screw Terminal, White

Brand: Bryant

Catalog ID: 71020ER

Locking Devices, Industrial, Flanged Receptacle, 20A 125/250V AC, 3-Pole 3-Wire Non-Grounding, L10-20R, Screw Terminal, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

71020ER

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Style

Equipment Base

Type

Flanged Receptacle

UPC

781786692404

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Amperage Description

20 Amp

Phase

Single Phase

Voltage Rating

125/250 VAC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

L10-20R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10