
Brand: Bryant
Catalog ID: 7328
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
7328
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Style
Equipment Base
Type
Flanged Receptacle
UPC
781786628175
Dimensions
3.06 in x 3.06 in x 2.27 in
Height
2.27 in
Length
3.06 in
Width
3.06 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp
Phase
Single Phase
Voltage Rating
125/250 VAC
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Number Of Poles
3-Pole
Carton Quantity
10