
Brand: Bryant
Catalog ID: 72120ER
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
72120ER
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Style
Equipment Base
Type
Flanged Receptacle
UPC
781786701205
Dimensions
3.06 in x 3.06 in x 2.03 in
Height
2.03 in
Length
3.06 in
Width
3.06 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp
Phase
Three Phase
Voltage Rating
3 Phase Y 120/208 VAC
Number Of Wires
5-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
L21-20R
Number Of Poles
4-Pole
Carton Quantity
10