
Brand: Bryant
Catalog ID: 71230ER
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
71230ER
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Flanged Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Equipment Base
Type
Flanged Receptacle
UPC
781786694309
Dimensions
2.88 in x 2.88 in x 2.02 in
Display Size
Standard Sized Product
Height
2.02 in
Length
2.88 in
Width
2.88 in
Amperage Rating
30 A
Connectivity
Terminal Screws
Current Amperage Description
30 Amp
Current Rating
30 A
Phase
Three Phase
Voltage Rating
3 Phase 480 VAC
Voltage Rating Description
3 Phase 480V AC
Number Of Poles
3-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
L12-30R
Standards - RoHS Compliance Status
CM
Carton Quantity
10