
Brand: Bryant
Catalog ID: 71730ER
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
71730ER
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Style
Equipment Base
Type
Flanged Receptacle
UPC
781786697607
Dimensions
2.88 in x 2.88 in x 2.02 in
Height
2.02 in
Length
2.88 in
Width
2.88 in
Amperage Rating
30 A
Connectivity
Terminal Screws
Current Amperage Description
30 Amp
Phase
Three Phase
Voltage Rating
3 Phase 600 VAC
Number Of Wires
4-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
L17-30R
Number Of Poles
3-Pole
Carton Quantity
10