HUBBELL CANADA
Image of FSL1FR Locking Devices, Industrial, Flush Receptacle, 30A 28VDC, 2-Pole 3-Wire Grounding, FSL1R, Screw Terminal, Black

Locking Devices, Industrial, Flush Receptacle, 30A 28VDC, 2-Pole 3-Wire Grounding, FSL1R, Screw Terminal, Black

Brand: Bryant

Catalog ID: FSL1FR

Locking Devices, Industrial, Flush Receptacle, 30A 28VDC, 2-Pole 3-Wire Grounding, NEMA FSL1, Screw Terminal, Black.

  • Combination back and side wiring terminals accept #14 through #8 AWG solid or stranded conductors
  • Heavy duty mounting straps are nickel-plated to resist corrosion, wide width design assures secure assembly
  • NEMA rating and configuration are molded into face for easy identification
  • One-piece, rivetless copper-alloy contact design reduces heat buildup and provides secure blade retention

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

FSL1FR

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Single Receptacle

Type

Receptacle

UPC

781786638228

Dimensions

Dimensions

3.28 in x 1.71 in x 1.14 in

Height

1.14 in

Length

3.28 in

Width

1.71 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Amperage Description

30 Amp

Phase

Single Phase

Voltage Rating

28 VDC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

WR Rating

Nema Rating

FSL1-R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10