HUBBELL CANADA
Image of 7548 Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15P, Screw Terminal, Black

Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15P, Screw Terminal, Black

Brand: Bryant

Catalog ID: 7548

Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15P, Screw Terminal, Black

  • Male
  • 15A 125V
  • 2-Pole 2-Wire Non Grounding
  • L1-15P
  • Screw Terminal

Polarized

General

Application

Extra Heavy Duty Industrial

Catalog Number

7548

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Style

Internal Cord Clamp

Type

Plugs

UPC

781786629257

Dimensions

Dimensions

1.53 in x 1.53 in x 1.97 in

Height

1.97 in

Length

1.53 in

Width

1.53 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Amperage Description

15 Amp

Phase

Single Phase

Voltage Rating

125 V

Conductor Related

Number Of Wires

2-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

L1-15P

Configuration

Cord Type

All Listed Portables

Number Of Poles

2-Pole

Logistics

Carton Quantity

1