
Brand: Bryant
Catalog ID: 71420NP
Standard Product
Application
Catalog Number
71420NP
Color
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Style
Internal Cord Clamp
Type
UPC
781786695221
Dimensions
2.13 in x 2.13 in x 2.86 in
Height
2.86 in
Length
2.13 in
Width
2.13 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp
Phase
Single Phase
Voltage Rating
125/250 VAC
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Nema Rating
L14-20P
Standards - RoHS Compliance Status
CM
Cord Type
All Listed Portables
Number Of Poles
3-Pole
Carton Quantity
10
Pallet Quantity
2160