
Brand: Bryant
Catalog ID: 72030NP
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
72030NP
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Style
Internal Cord Clamp
Type
Plugs
UPC
781786700628
Dimensions
2.13 in x 2.13 in x 2.86 in
Height
2.86 in
Length
2.13 in
Width
2.13 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Amperage Description
30 Amp
Phase
Three Phase
Voltage Rating
3 Phase Y 347/600 VAC
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
L20-20P
Cord Type
All Listed Portables
Number Of Poles
4-Pole
Carton Quantity
10